,Model##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Part Number##other##,Application##other##,Occupancy##other##,Approvals##other##,Description##other##,URL##other##,Element##other##,Orifice Size##Pipe_Size##inches,ND##length##inches,Upright##other##,Pendent##other##,Incremental Length##length##inches,Maximum Length##length##inches,Minimum Length##length##inches
VK162 - 07856UFB - K5.6 (80) - 155F - Chrome,VK162,155.0,5.6,VK - Chrome,07856UFB,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UFD - K5.6 (80) - 175F - Chrome,VK162,175.0,5.6,VK - Chrome,07856UFD,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UFE - K5.6 (80) - 200F - Chrome,VK162,200.0,5.6,VK - Chrome,07856UFE,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UMB/W - K5.6 (80) - 155F - White-Polyester,VK162,155.0,5.6,VK - White Polyester,07856UMB/W,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UMD/W - K5.6 (80) - 175F - White-Polyester,VK162,175.0,5.6,VK - White Polyester,07856UMD/W,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UME/W - K5.6 (80) - 200F - White-Polyester,VK162,200.0,5.6,VK - White Polyester,07856UME/W,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07859UFB - K5.6 (80) - 155F - Chrome,VK162,155.0,5.6,VK - Chrome,07859UFB,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07859UMB/W - K5.6 (80) - 155F - White-Polyester,VK162,155.0,5.6,VK - White Polyester,07859UMB/W,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07859UME/W - K5.6 (80) - 200F - White-Polyester,VK162,200.0,5.6,VK - White Polyester,07859UME/W,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UFBY - K5.6 (80) - 155F - Chrome,VK162,155.0,5.6,VK - Chrome,07856UFBY,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6) (Model G-1 Escutcheon),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07859UMD/W - K5.6 (80) - 175F - White-Polyester,VK162,175.0,5.6,VK - White Polyester,07859UMD/W,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UME/BY - K5.6 (80) - 200F - Black-Polyester,VK162,200.0,5.6,VK - Black Polyester,07856UME/BY,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6) (Model G-1 Escutcheon),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UFEY - K5.6 (80) - 200F - Chrome,VK162,200.0,5.6,VK - Chrome,07856UFEY,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6) (Model G-1 Escutcheon),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UJNB - K5.6 (80) - 155F - Nickel PTFE (ENT),VK162,155.0,5.6,VK - Nickel PTFE,07856UJNB,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07859UFE - K5.6 (80) - 200F - Chrome,VK162,200.0,5.6,VK - Chrome,07859UFE,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UJNE - K5.6 (80) - 200F - Nickel PTFE (ENT),VK162,200.0,5.6,VK - Nickel PTFE,07856UJNE,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UMB/WY - K5.6 (80) - 155F - White-Polyester,VK162,155.0,5.6,VK - White Polyester,07856UMB/WY,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UFDY - K5.6 (80) - 175F - Chrome,VK162,175.0,5.6,VK - Chrome,07856UFDY,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07859UFD - K5.6 (80) - 175F - Chrome,VK162,175.0,5.6,VK - Chrome,07859UFD,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07859UFG - K5.6 (80) - 286F - Chrome,VK162,286.0,5.6,VK - Chrome,07859UFG,Standard Spray,Light,,VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UMB/B - K5.6 (80) - 155F - Black-Polyester,VK162,155.0,5.6,VK - Black Polyester,07856UMB/B,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UMB/BY - K5.6 (80) - 155F - Black-Polyester,VK162,155.0,5.6,VK - Black Polyester,07856UMB/BY,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UME/WY - K5.6 (80) - 200F - White-Polyester,VK162,200.0,5.6,VK - White Polyester,07856UME/WY,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
VK162 - 07856UMD/BY - K5.6 (80) - 175F - Black-Polyester,VK162,175.0,5.6,VK - Black Polyester,07856UMD/BY,Standard Spray,Light,"cULus, FM, UL",VK162 - Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/dry-horizontal-sidewall-sprinkler-k56,5mm Glass Bulb,0,1.0,0,0,0.25,47.5,3.25
